ABB® 系统的解决方案
ABB 和 DeltaV™ 系统的艾默生全球顾问将与工厂人员合作,通过项目论证及规划,实现工厂的业务和运营目标。
与艾默生合作实现工厂升级,意味着我们将以尽可能低的风险实现价值更大化。我们所具备的专业知识、成熟技术和流程能够实现无故障、按时、在预算范围内执行每一步,对当前的生产驱动回报影响很小,同时也能帮助工厂在未来取得成功。我们可以帮助您评估自动化状态、量化运营优势,以及论证、规划和执行您的项目。
利用艾默生的 CONNECT 升级解决方案组合,在过时、风险和成本之间实现平衡。
When migrating control systems, it is important to make the cutover as quickly as possible. This video shows how Emerson’s FlexConnect technology helps migrate to the DeltaV distributed control system from the Foxboro 100 or 200 series IO without re-terminating wires—saving significant cutover time.
In this video, you’ll see how Emerson’s newest technologies integrate data from PLCs and third-party devices into the DeltaV distributed control system to make it easier to manage operations. In addition, you’ll learn how the DeltaV PK Controller can be used as a simple, drop-in replacement for transitioning an end-of-life Rockwell PLC-5.