Level Measurement of Talc Pellets in Talc Production
Accurately measure inventory levels of pelletized talc despite dust and uneven surfaces in storage silos.
While most of the milled talc product is ground into a fine powder, some of the material may be pelletized to meet certain application specifications. Talc is mixed with water to form a thick paste. It is then extruded into pellets, dried, and stored in bins. Stored talc pellets will have an uneven surface and also generate some dust, making reliable inventory measurement a challenge. Installing reliable level switches helps control the emptying and filling cycles.
Rosemount 5300 液位变送器适用于具有挑战性的液体、浆体和固体测量,在液位和界面应用中提供出色的可靠性和安全性。Rosemount 5300 具有安装简便、无需标定等多种优势,且不受过程条件的影响。该雷达变送器通过了 SIL 2 认证,是您安全应用的首要选择。其坚固的结构和内置的强大诊断功能将使您能够专注于重要部分 — 您的工厂。