Effective stockpile management is essential to mine productivity, but stacker-reclaimers are often susceptible to periodic mechanical failures that, if not detected early enough, could cause unplanned downtime and lost productivity. Emerson works with mining operations to provide online and wireless condition monitoring systems that quickly expose elevating machinery stress, capture valuable data and integrate it all into a common software interface to enhance stacker-reclaimer operation.
您可以收集来自众多机械的数据,但这些数据都聚集到一个位置,使快速故障排除更加有效。AMS 机械管理系统中创建了一个数据库和配置装置,简化了过程,使用户能够快速启动,确定问题。AMS 机械管理系统将预测维护技术与综合分析工具相结合,为设施中机械健康提供简便、精确的评估。
AMS 机械管理系统 v1.7 新版本现已上线。查看以下新功能。
3.2 GHz,8 核处理器,Intel Xeon-scalable(Gold)或更快处理器(推荐)
2.4 GHz,4 核处理器,Intel Xeon-scalable(Gold)或更快处理器(最低)