Temperature Measurement in Heat Exchangers

Temperature Measurement in Heat Exchangers

Process and Cooling Water Temperatures without a Thermowell

Heat Exchangers are commonly used to cool a process stream. Monitoring the temperature of cooling water and process streams within heat exchangers allows users to better balance cooling loads and reduce total maintenance costs. Designing insertion thermowells for heat exchanger applications can be time-consuming, costly, and introduces new risks, such as potential leak points. Rosemount™ X-well™ Technology provides a real process temperature measurement without the need for a thermowell or process penetration by using a patented heat flux algorithm. This method of measurement significantly reduces design and installation costs while eliminating potential leak points.

读取更多...
单击以继续读取 Process and Cooling Water Temperatures without a Thermowell
请启用 JavaScript 以使用此网站。