降低总安装成本
分布式 CHARM 电子布线技术
大幅缩减总安装成本,无需大量回路图纸。
我们在 DeltaV™ 第 11 版中推出了颠覆性技术,现在帮助您在更靠近现场设备的地方安装多达 12 个 CHARM 的小型外壳内,大大降低布线和安装总成本。我们还允许 CHARM 和无线设备分配到 M 系列控制器中,从而简化了现有装置中电子布线和无线现场设备的部署工作。
传统 I/O | 现场 CHARM | 带分布式 I/O 的 CHARM | 节省 | |
工时 | 58,600 | 43,549 | 39,200 | 32% |
总成本 | $10.4M | $7.1M | $4.1M | 60% |
Project teams & EPCs often incur costly and time-consuming late changes. Rune Reppenhagen, explains how Electronic Marshalling uses CHARMs to improve project flexibility & eliminate design & implementation complexity in this #EE365 video.
Learn more and ask questions in the Emerson Exchange 365 Community’s DeltaV forum: http://emr.sn/nX0S
We introduced the game-changing technology in DeltaV™ Version 11, now we are enabling you to install small enclosures with up to 12 CHARMs closer to the field devices dramatically reducing wiring and overall installation costs. We also simplified the deployment of Electronic Marshalling and Wireless field devices in existing installations by allowing CHARMs and Wireless devices to be assigned to our M-series controllers.
This video show DeltaV with Electronic Marshalling and how it now also includes solenoid valve integration natively into the CHARM I/O Card. This makes it easier to integrate solenoid valves into DeltaV without the need for design of another communication protocols or the need for mapping of data between solenoid valves and DeltaV. This is a unique Emerson solution with DeltaV and ASCO Numatics.
CHARM 安装更靠近现场设备,无需高成本的工程设计和安装工作。
降低总安装成本
增加 I/O 类型组合的灵活性
智能调试支持
DeltaV™ 和 DeltaV SIS 均适用
减少 CHARM I/O 卡和 CHARM 智能逻辑解算器的数量
通过扩展提高利用率