Emerson enhances handheld communicator to speed project execution and reduce maintenance time

Loop diagnostics

Power the Loop technology for the AMS Trex™ Device Communicator helps users work more effectively and perform faster device configuration. High resolution image

 

 

 

 

 

MEDIA CONTACT:

Sara Vanneste, Emerson
1 (952) 828-3018
[email protected]

The AMS Trex Device Communicator delivers Power the Loop technology, eliminating the need for an external power supply and loop resistance during configuration and commissioning

AUSTIN, TEXAS (January 10, 2017) – Emerson Automation Solutions introduces Power the Loop technology for the AMS Trex™ Device Communicator, helping users work more effectively and perform faster device configuration – on the bench or in the field – by removing the need for an external power supply.

The Trex communicator supports Emerson’s Project Certainty initiative, adding flexibility in project scheduling and helping project teams achieve faster startup times. When using the Trex communicator in the field for new projects, Power the Loop technology can help take device configuration off the critical path. The Trex communicator allows users to power devices directly from the handheld communicator. Users can perform device configuration tasks before power and I/O infrastructure are in place, and without the need for the installation of the host system, wiring, piping, and other elements. During everyday field maintenance, users will no longer waste time searching the shop for a compatible power supply or confirming adequate loop resistance before connecting to a device. Technicians can simply connect the communicator to a loose device to power it, speeding configuration on the bench.

“The ability to power a hard loop off of the Trex unit is huge,” said Joel Holmes, principal engineer at Monsanto. “We no longer need to have an additional power supply or loop simulator on hand, whether it’s out in the field or back in our shop. It’s a huge advantage for the technician.”

“The Trex communicator gives technicians the flexibility they need to work efficiently in the field without carrying extra equipment,” said Mani J, marketing director for Emerson’s reliability solutions. “By reducing the number of tools necessary for configuration and commissioning, technicians can easily increase productivity and speed project startups."

For more information, go to emerson.com/trex.

Средства массовой информации
• Контакты: международный отдел Emerson Automation Solutions по взаимодействию со СМИ

Дополнительные ресурсы
Присоединяйтесь к сообществу Emerson Exchange 365
• Обращайтесь в компанию Emerson Automation Solutions с помощью
 TwitterFacebookLinkedInYouTube

О компании Emerson
Международная технологическая и инжиниринговая компания Emerson (NYSE: EMR), штаб-квартира которой расположена в г. Сент-Луис, штат Миссури (США), предлагает своим заказчикам инновационные решения для промышленного, коммерческого и бытового применения. Бизнес-платформа Automation Solutions помогает предприятиям промышленного, гибридного и дискретного производства добиться максимальной эффективности, защитить персонал и окружающую среду, а также сократить энергетические и эксплуатационные затраты. Решения бизнес-платформы Commercial & Residential Solutions применяются для поддержания комфортных условий и охраны здоровья, обеспечения качества и безопасности пищевых продуктов, повышения энергоэффективности и создания устойчивой инфраструктуры. Более подробную информацию можно найти на сайте Emerson.com.


Please enable JavaScript to use this website.