Emerson’s Enhanced Perimeter Defense Solution Simplifies Network Security for Distributed Control Systems

Emerson’s new perimeter security for the DeltaV DCS, NextGen Smart Firewall

The Emerson NextGen Smart Firewall maintains ease of use and strong security for OT while also providing advanced capabilities to satisfy IT requirements. 
High Resolution Image

NextGen Smart Firewall offers greater bandwidth, updated user-friendly interface and more granular roles for robust, easy-to-configure perimeter security

AUSTIN, Texas (May 16, 2023) – Emerson, a global software and engineering leader, is improving perimeter security for the DeltaV™ distributed control system (DCS) with its new NextGen Smart Firewall, a purpose-built control system firewall designed to provide easy-to-install and easy-to-maintain perimeter security for all industries. More ruggedized construction, increased bandwidth, and role-based access provide users with increased performance and more granular access control.

Manufacturers need to secure their networks without complexity that would otherwise add administrative overhead to already busy operations teams. Emerson’s NextGen Smart Firewall features a user-friendly HTML5 web-based user interface, easy to understand setup menus, and pre-defined DeltaV application rules. The ease of use helps DeltaV administrators and control engineers with no security or information technology (IT) expertise create secure connections for DeltaV applications.

“A critical element of Emerson’s vision of boundless automation architecture is secure connectivity between systems in the plant and across the enterprise,” said Claudio Fayad, vice president of technology for Emerson’s process systems and solutions business. “Emerson’s NextGen Smart Firewall delivers intuitive setup and interfaces to provide plants with access to a much wider array of technologies—from control, to reliability, to sustainability and more—without the need to maintain a dedicated IT presence.”

Gigabit connections support improved performance for applications that require higher bandwidth. Ruggedized construction is well suited for harsh manufacturing environments. Emerson’s NextGen Smart Firewall’s advanced features include:

•    Virtual private networks – increasing flexibility and security for geographically dispersed networks
•    Network address translation – protecting network IP schemes and conserving addresses 
•    More granular user roles – administrators have full control, engineers may add or modify application rules, and auditors have read-only access to logs.

To learn more, please visit the DeltaV NextGen Smart Firewall webpage.

Средства массовой информации
• Контакты: международный отдел Emerson Automation Solutions по взаимодействию со СМИ

Дополнительные ресурсы
Присоединяйтесь к сообществу Emerson Exchange 365
• Обращайтесь в компанию Emerson Automation Solutions с помощью
 TwitterFacebookLinkedInYouTube

О компании Emerson
Международная технологическая и инжиниринговая компания Emerson (NYSE: EMR), штаб-квартира которой расположена в г. Сент-Луис, штат Миссури (США), предлагает своим заказчикам инновационные решения для промышленного, коммерческого и бытового применения. Бизнес-платформа Automation Solutions помогает предприятиям промышленного, гибридного и дискретного производства добиться максимальной эффективности, защитить персонал и окружающую среду, а также сократить энергетические и эксплуатационные затраты. Решения бизнес-платформы Commercial & Residential Solutions применяются для поддержания комфортных условий и охраны здоровья, обеспечения качества и безопасности пищевых продуктов, повышения энергоэффективности и создания устойчивой инфраструктуры. Более подробную информацию можно найти на сайте Emerson.com.


Please enable JavaScript to use this website.