Laser Plastic Welding
Branson’s patented laser plastic welding technology delivers the cleanest and most precise joints.
A particulate-free process creates exceptional aesthetics and enhances design freedom. Scalability and faster cycle times improve yield rates, while our patented Simultaneous Through-Transmission Infrared (STTIr) process provides premium solutions not available anywhere else.
Laser plastic welding uses no friction, vibration or harsh movement. It is the ideal choice for any sized part requiring a clean join, including complex 3D contours.
Emerson’s laser welding employs a patented process called Simultaneous Through-Transmission Infrared® (STTIr) welding. STTIr uses fiber-optic bundles to deliver light from laser diodes to the Waveguide. The Waveguide is a custom-tailored tool that directs the laser at a precise target line to heat and join the plastic. This enables the heating and plastification of an entire weld line at once, and provides a uniform melt down and weld collapse. STTIr is scalable from small to large parts.
Laser welding is frequently chosen for applications which require particulate-free joints and fast cycle times. Laser welding is tolerant to warpage and defects, complex shapes and parts to be laser welded can be pre-assembled. The laser welding process does not involve movement or vibration during the weld cycle and can therefore be used for welding delicate internal components.
The GLX is Branson's premier, global laser welder offering high speed, high volume welding of medium and large parts. The GLX allows designers to incorporate barely visible, particulate -free weld lines into large designs.
Create complete, virtually invisible welds for any-shaped plastic part, with no use of solvents or adhesives.
Flexible solutions that create durable seals without the need for glues, clips and yarns in product designs.
Weld components for large and small household appliances, from washers to kitchen and bath appliances.