H003 - Fluidized Catalytic Cracker

Fluidized Catalytic Cracking

Reduce Fluidized Catalytic Cracking (FCC) complexity to convert low value heavy oils to higher value products.

Detect line plugging and catalyst reversal in real-time

The Fluid Catalytic Cracking (FCC) is a dynamic and complex process, operating in severe conditions where plugging and catalyst reversal are always a risk. With a significant portion of the refinery's heavy petroleum being processed in the FCC unit, a slowdown or shutdown can directly impact the refinery’s profitability. Using Emerson’s solutions for FCC, you’ll have the tight control over your process and real-time measurement accuracy needed to ensure smooth and efficient operation.

Saiba mais...
Clique para continuar a leitura Detect line plugging and catalyst reversal in real-time

Blog dos especialistas da Emerson

Evento

Emerson at AFPM Operations & Process Technology Summit

Join Emerson experts at AFPM Operations and Process Technology Summit to learn how to enhance operational excellence.

O primeiro cromatógrafo de gás do tipo transmissor da indústria mede a energia do enxofre e do...

O Rosemount 700XA Cromatógrafo de gás da Emerson reduz os custos em até 50% e a pegada em até 40% para aplicações com gás natural

Emerson lança tecnologia de rastreio de contato e distanciamento no local de trabalho para ajudar...

A tecnologia Location Awareness ajuda a gerenciar a densidade do local de trabalho, melhorar a segurança dos funcionários e garantir a...
Ative o JavaScript para usar este site.