Na preparação de cerveja, primeiro os grãos passam por processos químicos e pela maltagem. Quando os grãos cozidos são armazenados, sua umidade promove a formação de acúmulo nas paredes dos silos de maltagem. A poeira adicional gerada durante o processo dificulta ainda mais a medição precisa do estoque.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.