O material de grãos recebido é armazenado em grandes recipientes ou silos. A medição precisa de nível pode ser um desafio devido ao ambiente empoeirado de materiais secos. Os grãos devem ser medidos continuamente de modo que a quantidade necessária de material esteja disponível para processamento.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.