Mining Application

Ball Mill Rejects Line Isolation

Maximize mill uptime and decrease water usage with isolation solutions that perform in the rigors of rejects processing.
Mine Ball Mill

More Productive Ball Mills With Reliable Rejects Handling

After grinding in the ball mill, fragments of ore remain that are too large to pass through the screen to the next phase. These fragments, along with foreign matter that can include broken balls from the mill, are ushered to the rejects line. Valves isolating these lines must provide zero leakage shutoff to prevent valuable water loss, while also being robust enough to resist severe impact damage.

Saiba mais...
Clique para continuar a leitura More Productive Ball Mills With Reliable Rejects Handling

Expert Insights

Andy Coxall
Improving Tailings Management in Mining Operations

Andy Coxall joins podcast host Jim Cahill to discuss the challenges in tailings management, the problems with valves not suited for this severe-service application, and why severe-service knife gate valve technology such as the Clarkson KS1 is the best choice for these challenging slurry applications.

leia mais
Poderosa Mining Company Boosts Gold Recovery and Energy Efficiency

Presenting at the Emerson Exchange EMEA 2024, Juan Rodriguez, process control supervisor at Poderosa Mining Company, outlined how the implementation of magnetic flow meters has helped to boost energy efficiency and gold recovery. Poderosa Mining is a gold processing company located in the province of Pataz, almost 320 km from the city of Trujillo, in Peru. At …

leia mais
Jim Cahill
Managing Mining Operations More Effectively with Edge Controllers

Download this whitepaper for ways to drive safer, more efficient & more sustainable mining operations with edge controllers.

leia mais
Ative o JavaScript para usar este site.