H003 - Sulfur Recovery

Sulfur Recovery

Maintain reliable and safe combustion control and reduce the effects of corrosion.

Safely Recover Sulfur and Ensure Regulatory Compliance

An imbalance of combustion air in the sulfur recovery unit could result in too much hydrogen sulfide or sulfur dioxide in the tail gas and possibly cause a shutdown of the entire refinery – and corrosion is an ongoing challenge. With Emerson, you can ensure the combustion air ratio is properly controlled to maintain safe and reliable sulfur recovery and that you are one step ahead of corrosion with real-time, non-intrusive corrosion measurements.

Saiba mais...
Clique para continuar a leitura Safely Recover Sulfur and Ensure Regulatory Compliance

Blog dos especialistas da Emerson

Evento

Emerson at AFPM Operations & Process Technology Summit

Join Emerson experts at AFPM Operations and Process Technology Summit to learn how to enhance operational excellence.

O primeiro cromatógrafo de gás do tipo transmissor da indústria mede a energia do enxofre e do...

O Rosemount 700XA Cromatógrafo de gás da Emerson reduz os custos em até 50% e a pegada em até 40% para aplicações com gás natural

Emerson lança tecnologia de rastreio de contato e distanciamento no local de trabalho para ajudar...

A tecnologia Location Awareness ajuda a gerenciar a densidade do local de trabalho, melhorar a segurança dos funcionários e garantir a...
Ative o JavaScript para usar este site.