H003 - Delayed Coker

Delayed Coker

Minimize the disturbances caused by the frequent coke drum switching.

Operate Your Delayed Coker Safely and Consistently

The delayed coker is an important processing unit for extracting high-value fuel products from the bottom of the oil barrel, but unmonitored disturbances during coke drum switchovers can often lead to process slowdowns or even shutdowns. Emerson’s advanced process control solutions for delayed cokers and fired process heaters can minimize disturbances, optimize temperature control, reduce buildup, and provide a faster transition back to normal operating conditions.

Saiba mais...
Clique para continuar a leitura Operate Your Delayed Coker Safely and Consistently

Blog dos especialistas da Emerson

Evento

Emerson at AFPM Operations & Process Technology Summit

Join Emerson experts at AFPM Operations and Process Technology Summit to learn how to enhance operational excellence.

O primeiro cromatógrafo de gás do tipo transmissor da indústria mede a energia do enxofre e do...

O Rosemount 700XA Cromatógrafo de gás da Emerson reduz os custos em até 50% e a pegada em até 40% para aplicações com gás natural

Emerson lança tecnologia de rastreio de contato e distanciamento no local de trabalho para ajudar...

A tecnologia Location Awareness ajuda a gerenciar a densidade do local de trabalho, melhorar a segurança dos funcionários e garantir a...
Ative o JavaScript para usar este site.