ind-about_vibrating_fork_banner

Sobre os garfos vibratórios

As chaves de nível de garfo vibratório e os detectores da Emerson são ideais para todas as aplicações de nível de líquido pontual

ind-about_vibrating_fork_sil2 (1)

Garanta a segurança e maximize a eficiência com chaves de garfo vibratório confiáveis e econômicas

Este dispositivo de baixa manutenção, projetado em torno do princípio do garfo vibratório, fornece detecção de nível pontual para alarme, monitoramento e controle.

As chaves de garfo vibratório são confiáveis e perfeitas para prevenção de excesso de transbordamento, alarme de nível alto e baixo e proteção da bomba mesmo nas aplicações mais desafiadoras.

A ampla variedade de chaves e detectores da Emerson garante que você encontrará o dispositivo certo para suas necessidades. 

Ver produtos
Saiba mais...
Clique para continuar a leitura Garanta a segurança e maximize a eficiência com chaves de garfo vibratório confiáveis e econômicas

Como funciona?

Rosemount 2100 Series uses vibrating fork technology. Designed around the tuning fork principle, it consists of a two-pronged fork which vibrates at its natural frequency. The frequency changes depending on the media in which it is immersed. When in air, the forks vibrate at their natural frequency. When liquid covers the forks, the frequency drops.

Changes to the frequency are continuously monitored by the switch electronics, which then change the output state to operate an alarm, pump, or valve.

The reliable vibrating fork switch is ideal for overfill prevention applications.

Emerson’s Rosemount 2120, Rosemount 2130 and Rosemount 2140:SIS are third party- certified according to the requirements of IEC61508, suitable for use in SIL2 systems.

The new-generation Rosemount 2140:SIS combines superior reliability, high diagnostics coverage and advanced proof testing.

Trust your overfill device will work when it is needed.

The ability to verify the integrity of your level switch is key, especially in safety critical processes.

Emerson’s Rosemount 2110, Rosemount 2120, Rosemount 2130 and Rosemount 2140 are equipped with a local test point, for quick and easy functional or partial-proof testing.

Emerson’s Rosemount 2140:SIS takes poof testing to the next level: A fully integrated remote partial proof test can be performed “in process” from the safety of the control room.

Many industries face tighter regulations and the hygienic sector especially. This is no issue for the Rosemount 2120 since compliance to the 3-A and EHEDG standards are confirmed by certification. Materials and processes also comply with requirements of ASME-BPE and FDA, allowing you to meet the most stringent requirements when hygiene and cleanliness are key.

The switch holds material certificates for all wetside parts and surface finish certificates for machined, polished and electro polished finishes. There are also intrinsically safe models with SIL certifications.

Rosemount 2160 combines Emerson’s wireless expertise and vibrating fork technology. It has all the features of the wired level switches and provides easy installation. No need for high infrastructure costs since the switch is totally wireless.

It communicates through Wireless HART and uses a replaceable, intrinsically safe Lithium-Thionyl Chloride power module with PBT enclosure. The battery can run for up to ten years at a one minute update rate.

Rosemount 2160s instalado em diferentes tanques

Reduza os riscos de transbordamento com a tecnologia wireless da Emerson

Saiba como a mais recente tecnologia wireless da Emerson ajuda os operadores a maximizar a capacidade e reduzir o risco de transbordamento

Mais informações
Ative o JavaScript para usar este site.