Two engineers in hardhats

Make an appointment with an application specialist

Schedule a time with one of our cylinder & actuator specialists to ensure you get the best product to meet your needs. 

Selecting the right cylinder sometimes needs specialist help

Selecting the right pneumatic cylinder or actuator is not always straightforward.  Under sizing the actuator means it may not work as expected, oversizing it means you are using too much compressed air, a precious commodity. If you want to be certain you have made the optimum choice, why not make an appointment with one of our specialists.  They will talk through your application with you and make suggestions based on their years of experience.

Hier erfahren Sie mehr ...
Klicken Sie hier, um mit dem Lesen fortzufahren. Selecting the right cylinder sometimes needs specialist help
Darryl Brunk

Darryl Brunk - Automotive, Tire & Rail Consultant

Darryl is highly experienced at selecting pneumatic cylinders and actuators for applications in the Automotive, Tire and Rail industries.  He is able to apply his 29 years of industry knowledge to almost any application thrown at him, big or small. His experience with Emerson and one of our distributors means that he knows our products inside out, ensuring your solution is optimized for your application. 

Hier erfahren Sie mehr ...
Klicken Sie hier, um mit dem Lesen fortzufahren. Darryl Brunk - Automotive, Tire & Rail Consultant

Mark Jagels - Food & Beverage and Packaging Consultant

Mark has worked in the food & beverage, packaging, robotics and material handling space for more than 15 years.  This deep knowledge of the use of pneumatics in these industries is transferrable to any application that requires the use of pneumatic cylinders and actuators. Mark’s innovative, problem solving approach makes sure he is always in demand.

Hier erfahren Sie mehr ...
Klicken Sie hier, um mit dem Lesen fortzufahren. Mark Jagels - Food & Beverage and Packaging Consultant
Mark Jagels
Brock Delp

Brock Delp - Fluid Power & IIoT Consultant

Brock has over 16 years experience in specifying cylinders and actuators for use in industrial applications. With experience in the automotive, food & beverage, oil & gas and semiconductor markets, there are few material handling applications that he has not seen. In his current role as IIoT consultant he is helping our customers derive even greater value through digitally transforming their operations. 

Hier erfahren Sie mehr ...
Klicken Sie hier, um mit dem Lesen fortzufahren. Brock Delp - Fluid Power & IIoT Consultant

Automation Expertise

Digitale Transformation

Emerson ist im Bereich IIoT ganz vorne. Unsere Lösung für die Flüssigkeitsregelung und Pneumatik, z. B. die intelligente Pneumatik, die Leistungsanalytik und die Luftstromsensoren von AVENTICS, versorgen unsere Kunden nicht nur mit den Maschinendaten, sondern ermöglichen aus diesen Daten auch abgeleitete Maßnahmen, die Ihnen einen Gesamtüberblick über die operativen Funktionen verschaffen. Unsere Kunden werden somit in die Lage versetzt, vorausschauende Wartungen durchzuführen, den Durchlauf im Hinblick auf Qualität und Zykluszeiten zu verbessern und Energieeffizienz sowie Nachhaltigkeit zu steigern.

Maschinensicherheit

Pneumatik sorgt für sichere Systeme. Automatisierungslösungen für Anlagen können dafür sorgen, dass Anwendungsfunktionen, die der Sicherheit dienen, optimiert werden und zugleich mit den Branchenrichtlinien konform sind. Unseren Produkten liegt die erforderliche Dokumentation über die Zuverlässigkeitswerte bei, und unser Support-Team für Sicherheit kann Ihnen dabei helfen, dass Ihre automatisierte Anwendung produktiv bleibt und kein Risiko für Arbeiter darstellt. Produkte und Lösungen von Emerson können Gefahrensituationen eliminieren und Sie damit im Wettbewerb ganz nach vorne bringen.

Energieeffizienz

Automatisierte Verfahren, die weniger Energie verbrauchen, wirken sich positiv auf Ihr Resultat aus und helfen obendrein der Umwelt. Uns ist bewusst, dass Effizienz bei Produkten beginnt, die weniger Druckluft benötigen, Leckagen reduzieren und die Systemkosten verringern. Unsere abgefederten Zylinder, Sensoren, Luftfilter und andere Produkte verringern den Energieverbrauch, unterstützt durch unsere intelligenten Konfigurationen, mit denen Ihre Anwendungen den Durchsatz steigern und die Lebensdauern der Produkte verlängern, ohne die Kosten zu erhöhen.

Palettierung und Greifer

Die Automatisierungslösungen von Emerson erhöhen die Qualität und beschleunigen die Produktion in den Palettierungsanlagen diverser Branchen. Unsere Pneumatik sorgt für eine einmalige Ausgewogenheit von robuster Technologie und Kraftempfindlichkeit, die Materialhandhabung und Greifer-Anwendungen stabilisieren und zugleich flexibler machen, sodass sie sich für viele unterschiedliche Produktionsanforderungen eignen. Außerdem lassen sich unsere Produkte benutzerdefiniert anpassen, sodass Sie spezialisierte Lösungen für diverse Branchen erhalten.

Spezialisierte Maschinen

Emerson ist führender Anbieter von Lösungen für einmalige und spezialisierte Automatisierungsanwendungen. Was immer Sie auch benötigen, ob Steuerungen für Roboterautomatisierung oder Produkte für speziell eingerichtete Anwendungen und Systeme: Wir haben für Ihre Aufgaben das entsprechende Fachwissen und die anpassbaren Produkte. Unsere Produkte lassen sich überall einsetzen, z. B. in komplexen Automatisierungsanwendungen in der Aluminiumschmelze, in Sägewerken, Bremstestanlagen in Eisenbahnwerken oder der Automobilindustrie oder für spezielle Handhabungen in der Agrarindustrie.

Bitte aktivieren Sie JavaScript für diese Webseite.