Protection and Prediction from AMS 6500 ATG
The AMS 6500 ATG allows users to cost-effectively initiate prediction monitoring of critical assets from the same system.
The old-fashioned protection systems running in your plant today comes with very specific limitations. It lacks the prediction data for advanced warning of developing problems. It requires an OPC server to tie back to the digital control system. And it requires a trip to the control room or field cabinet to view data. Modern protection system address these limitations.
The AMS 6500 ATG protection system is a modern protection-plus-prediction system that is designed to easily replace obsolete protection systems while still making use of the existing cabinets, cables, sensors, and the like. The AMS 6500 ATG comes with flexible cards that can be configured to acquire prediction data, an embedded OPC server, and a mobile app for viewing data from anywhere on the plant network.
Bjoern Mueller explains AMS 6500 ATG prediction offerings, how easy these can be setup and how this helps customers solve challenges like dealing with prediction requests on protection systems, even in case the Protection system is already installed and running on the customer application.