AVENTICS Directional Control Technology

Directional Control Technology

Spool, diaphragm or poppet technology in a directional control valve reliably controls pneumatic circuit flow.

High Performance and Long-Lasting Spool, Diaphragm & Poppet Technology

Electrically, pneumatically, mechanically or manually operated valves in directional control technology allow the valve to shift internal air direction faster, making it ideal for tasks demanding high cycle rates. This dependable design delivers the industry’s longest service life, even in harsh environments.
The frictionless fit is the secret to why the technology is far more reliable than dynamic seal valves. The air travel in a lapped spool-and-sleeve valve creates the air-bearing effect that prevents metal-to-metal contact.

Scopri di più...
Fare clic per continuare la lettura High Performance and Long-Lasting Spool, Diaphragm & Poppet Technology

How It Works

Floating Spool

The minuscule clearance between the spool and sleeve allow an intentional leakage of air across the spool lands. This, coupled with a smooth finish, centers the floating spool within the sleeve preventing metal-to-metal contact and creating a frictionless fit (i.e., an air-bearing effect with no wearing parts). 

Self Cleaning

A major advantage of spool-and-sleeve technology is its self-cleaning ability. Because the spool and sleeve have precise tolerances, extremely smooth finishes and very hard surfaces, the spool lands are made razor sharp. These attributes, along with the equally sharp holes in the sleeve, will guillotine any stray particulates and will make the valve self-cleaning.

Bottling assembly line

High Reliability and Flow with Directional Control Valves

Abilitare JavaScript per utilizzare questo sito Web.