Emerson integrates valve position transmitter and HART 7 communications within its digital valve controller

DVC6200xmtr

Fisher® FIELDVUE™ DVC6200 digital valve controller

High resolution photo








MEDIA CONTACTS:
Grace Capwell
Emerson Automation Solutions
+1 (512) 834-7214
[email protected]

Fisher® FIELDVUE™ DVC6200 digital valve controller now eliminates need for accessory position transmitter

MARSHALLTOWN, IOWA (May 21, 2013) -- Emerson’s Fisher FIELDVUE DVC6200 digital valve controller series now incorporates a 4-20mA position transmitter that can also be configured as a discrete switch. Having the valve position transmitter function integrated within the valve controller means that the expense, bracketry, and maintenance requirements of an add-on, accessory transmitter are eliminated.

The discrete switch is a solid state circuit (1-amp maximum) that opens and closes based on a user configurable trip point. The trip point can be based on valve travel anywhere within the calibrated travel range or on a device alert.

The position transmitter is independent from the digital valve controller with the power coming from the control system analog input channel in the same manner as a standard 2-wire transmitter.

The DVC6200 communicates with the latest HART 7 standard. It may also be field configured to the earlier HART 5 standard to match any control system requirement. 

With over one million units installed worldwide, FIELDVUE digital valve controllers prove highly suited to a wide variety of industries and applications where they provide unmatched valve operation. The DVC6200 series is offered with CSA, IECEx, and FM hazardous area approvals as well as other certifications/approvals. It is also listed in the Lloyd’s Register for industrial, marine and offshore use.

Presse :
• Contacts : Contacts presse monde pour Emerson

Ressources supplémentaires :
• Rejoignez la Communauté Emerson Exchange 365
• Suivre Emerson sur X Facebook LinkedIn YouTube

À propos d’Emerson 
Située à Saint-Louis dans le Missouri (États-Unis), Emerson (NYSE : EMR) est une société internationale de technologie et de logiciels, qui propose des solutions innovantes aux industries essentielles du monde. Grâce à son portefeuille de produits d’automatisation de pointe, dont sa participation majoritaire dans AspenTech, Emerson aide les fabricants de produits hybrides, de procédés et discrets à optimiser leurs opérations, à protéger le personnel, à réduire les émissions et à atteindre leurs objectifs de développement durable. Pour en savoir plus, rendez-vous sur Emerson.com.

Activez JavaScript pour utiliser ce site Web.