Micro Motion 1700/2700 transmitter now offered in 316L stainless steel housing for harsh environments.
Micro Motion 1700/2700 transmitter now offered in 316L stainless steel housing for harsh environments
BOULDER, COLO (June 7, 2012) -- Emerson Process Management has expanded the range of its Micro Motion® Model 1700 and 2700 field and integral mount transmitters with the introduction of 316L stainless steel housing. This new housing material is suitable for hazardous areas and provides increased durability for extreme environments such as offshore applications.
Stainless steel housings are becoming the material of choice for the oil and gas industry due to the corrosive environments in offshore applications where high humidity and salinity can damage instruments over time.
The Micro Motion 1700 and 2700 transmitters are available in field or integral mounting and are compatible with a wide range Micro Motion Coriolis meters including ELITE®, F-Series, H-Series, and T-Series sensors. The transmitters feature the latest generation MVD™ (multivariable digital) processing technology, which provides enhanced accuracy, stability and versatility in a variety of tough applications including the presence of entrained gas, high noise and high turndown.
The transmitters in 316L stainless steel have been approved for CSA, ATEX, NEPSI, IECEx and INMETRO. Micro Motion 1700 and 2700 transmitters are approved for custody transfer, certified for SIL2 and SIL3, and can be installed in Class I, Division 1 or Zone 1 hazardous areas.