Navio de cruzeiro
Soluções integradas de navios de cruzeiro com foco na alta segurança para passageiros e tripulação a bordo
O foco na conformidade ambiental, o tratamento correto de passageiros e a proteção do mar circundante é vital ao atravessar alguns dos lugares mais bonitos do mundo. As soluções Emerson com funcionalidades de segurança, bem como controle e monitoramento de processos, garantem que a tripulação possa tomar ações preventivas se ocorrerem anormalidades.
The system grants you complete overview of different tasks on board via an intuitive and flexible user interface. The system architecture supports any combination of subsystems, such as fuel management, tank level gauging, valve remote control, and auxiliary measurement systems.
Learn More About Integrated Control and Monitoring Systems >>
Fuel measurement is an important parameter that contributes to the overall fuel efficiency of a vessel. All applications require highly accurate and reliable measurement for tighter control and management of fuel burned to realize savings and potential reduction of emissions. Combining fuel measurements with existing tank and flow measurements will yield outstanding fuel integrity securing against theft or adulteration. The fast data flow will enable an up-to-date fleet wide energy baseline and real-time data for in-depth knowledge and efficient planning.
Ensure ocean protection in harbors and sights by using bio-degradable oil in the VRC system
The Electro-Hydraulic solution is a great choice for cruise vessels due to it’s compact design that requires a minimum of space. You will achieve a reduction in installation costs by choosing this solution as this requires no hydraulic piping. System easily integrated in the fire zone design of the vessel. Emergency operations with firm mounted or bulkhead mounted actuators and hand pump for manual usage. All these functionalities contribute to the high safety level required for passengers on board cruise vessels.
For measuring level in ballast and service tanks, different technologies can be used, such as electro-pneumatic systems and tank level transmitters. These solutions provide flexibility and customized systems that meet requirements for redundancy and division in different fire zones.
The alarms can be presented on workstations as well as on alarm panels in accommodation and public areas. The Alarm Monitoring System is flexible and can be set up to enable alarm indications at given locations to ensure the correct visualization and handling. A vast number of advanced alarm management functions are included, such as grouping, filtering and presentation to ensure the correct alarm indication in time for easy access and handling.
The Alarm Monitoring System (AMS) can be installed as a stand-alone solution or as a fully embedded part of the Integrated Control and Monitoring System (ICMS).
Various auxiliary measurements and sub-systems can be interfaced and built into the Integrated Control and Monitoring System. This will give your operators advantageous opportunity to plan, monitor and react to disruptions that interfere with operations