Navio porta-container
Soluções de navios porta-contentores robustas, compactas e de baixa manutenção escaláveis para sua aplicação
A tendência no design do navio é que o grande se torne maior com aumento de TEUs. Para garantir o transporte rentável, muitas construções de navios se concentram no aumento do espaço de carga, o que proporciona um espaço mínimo para o equipamento. Sua necessidade de soluções compactas e flexíveis torna os sistemas navais inovadores da Emerson sua primeira escolha.
The Integrated Control and Monitoring System is a cost-effective solution, modular and scalable to the specific needs of your container vessel. Easy add on of subsystem functionalities provides a flexible customized system with upgrade possibilities.
Learn More About Integrated Control and Monitoring Systems >>
Fuel measurement is an important parameter that contributes to the overall fuel efficiency of a vessel. All applications require highly accurate and reliable measurement for tighter control and management of fuel burned to realize savings and potential reduction of emissions. Combining fuel measurements with existing tank and flow measurements will yield outstanding fuel integrity securing against theft or adulteration. The fast data flow will enable an up-to-date fleet wide energy baseline and real-time data for in-depth knowledge and efficient planning.
The Electro-Hydraulic solution is a great choice for container vessels due to it’s compact design that requires a minimum of space. You will achieve a reduction in installation costs by choosing this solution as this requires no hydraulic piping. You can cost-optimize even more by choosing a BUS-option which requires less cabling, less I/O modules and smaller interface cabinets.
For measuring level in ballast and service tanks, different technologies can be used, such as electro-pneumatic systems, electric pressure sensors and tank level transmitters.
The Alarm Monitoring System is flexible and can be set up to enable alarm indications at given locations, such as on workstations, alarm panels in accommodation or public areas to ensure the correct visualization.
Various auxiliary measurements and sub-systems can be interfaced and built into the Integrated Control and Monitoring System. This will give your operators advantageous opportunity to plan, monitor and react to disruptions that interfere with operations.