Engineer with Fisher valves in test lab

Butterfly Valves

Maintain safe and efficient production across a wide spectrum of service conditions.

A Complete Butterfly Valve Line to Provide Optimal Performance

Our complete range of butterfly valves extends from general purpose to severe service models used for isolation and throttling applications. It includes resilient seated valves for long service life and bubble tight shutoff; high performance valves capable of temperatures from cryogenic to 1500°F (815°C) and pressures to ASME Class 1500 (PN 260); double flanged valves in sizes up to NPS 120 (DN 3000) and lined valves suitable for highly corrosive liquids, gases and slurries. With a robust construction and a high cycle life, these valves will lower your total cost of ownership.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie A Complete Butterfly Valve Line to Provide Optimal Performance

Products




Brands





The Latest

Emerson Streamlines Embedded Software Test for Hardware-in-the-Loop Engineers

NI test suite enables high fidelity software validation at faster speeds to improve time-to-market while reducing costs

Emerson Enhances Control System Software to Increase Operational Agility

DeltaV update features support for PROFINET S2 devices, more flexible operator training functions and robust change management for human machine...

Emerson’s New Fixed Point Gas Detector Provides Fast and Reliable Detection without False Alarms

Rosemount 625IR Fixed Gas Detector is simple to set up, install, and maintain, with factory calibration that persists throughout its lifecycle
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.