Gain real business improvement and insight over your assets with an easy-to-use monitoring solution

Our innovative measurement technology and intuitive software will help you to optimize your route planning, improve warehouse utilization, reduce your container fleet, reduce lead times, and guarantee the best product quality during transportation and storage.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Gain real business improvement and insight over your assets with an easy-to-use monitoring solution
Uzyskaj rzeczywiste usprawnienia biznesowe i wgląd w zasoby dzięki łatwemu w użyciu rozwiązaniu do monitorowania.

Sensing Technology: Rosemount™ 408 Wireless Level Sensor

408 About the Sensor

The Rosemount™ 408 Wireless Level Sensor is a compact and easy-to-install non-contacting radar sensor that includes level and temperature sensors and a cellular GPS tracker for geo-location. Data from the sensor is sent to the cloud and is accessible through the Plantweb™ Insight Tank Application software. This provides operational insights to enable better-informed strategic decisions. 

Learn More
Przeczytaj więcej
Kliknij, aby kontynuować czytanie

  • Easy installation and simple provisioning with non-contacting radar technology allowing non-intrusive installation on plastic tanks
  • Compact design, for smooth installation in tight places, such as stacked IBCs or totes
  • Gain valuable insights into mobile and remote assets with cellular communication
  • Benefit from a sustainable and economical solution with rechargeable batteries
  • Modular mechanical mounting concept: There are multiple ways to install the sensor, fitting different applications such as stationary and mobile tanks
Learn More
Przeczytaj więcej
Kliknij, aby kontynuować czytanie
408 Exterior - Features

Experience an unprecedented ease of use with Emerson’s Remote Tank Monitoring System. The Rosemount™ 408 Wireless Level Sensor is designed to be easy to install and very simple to provision, so that you can set up your system in a matter of minutes! Once the sensor is activated, you can access the Plantweb™ Insight Tank Application to create a digital twin by assigning the sensor to a tank. After that, you will have visibility to all your assets' parameters, alerts and historical data!

408 Wireless Sensor Clean
Compact and robust design
Mounting options
Visibility and Battery status
Smooth activation
Smooth activation

Smooth activation

The pairing is simply made by swiping a magnet into the sensor for activation. All you have to do next is to create a digital twin by assigning the sensor to the tank.
Visibility and Battery status

Visibility and Battery status

The sensor has status lights in two locations to increase visibility and provide information about communication and battery status.
Mounting options

Mounting options

The sensor can be mounted with mounting adapters, and features crevices that facilitate the placement of straps.
Compact and robust design

Compact and robust design

For smooth installation in tight places, such as stacked IBCs or totes.

Software: Plantweb™ Insight Tank Application

The Plantweb™ Insight Tank Application offers real-time data from your Rosemount™ 408 Wireless Level Sensors in a single, flexible and secure interface. The software has been developed together with customers to deliver an intuitive user experience and a transparent logistics solution that enables asset management and monitoring, at a global scale and from one single place.

Learn More
Przeczytaj więcej
Kliknij, aby kontynuować czytanie
408 Two Tablets - White
408 Exterior - Benefits

  • The intuitive, purpose-built solution enables a simple pairing process and ensures a responsive, easy-to-use, transparent logistics solution
  • Interoperability: Simple integration of data into your own ERP system through API:s 
  • Flexibility: The digital twin set-up enables seamless and smooth operation. See level, location and temperature information from your assets 
  • Manage all your stock from one single point, regardless of your assets’ location
  • Communication Security: Conforms to applicable cyber security standards including end-to-end encryption
Learn More
Przeczytaj więcej
Kliknij, aby kontynuować czytanie

Our innovative measurement technology and intuitive software will help you  optimize your route planning, improve warehouse utilization, reduce your container fleet, reduce lead times, and guarantee product quality during transportation and storage.

Software Hotspot
Find your assets
Gain asset information
Benefit from insights
Alert Management
Alert Management and Analytics

Alert Management and Analytics

Set alerts and configure notifications via e-mail, get access to analytics and historical data.
Benefit from insights

Benefit from insights

Get instant access and visibility to key assets and their status, enabling better and faster decisions for your operations.
Gain asset information

Gain asset information

See information about the level, temperature, volume and content of your stationary, remote and mobile assets.
Find your Assets

Find your assets

Geolocate your assets.

Remote Tank Monitoring System

Gain Insight into Your Assets. Improve Your Operations and Business Performance.

Uzyskaj rzeczywiste usprawnienia biznesowe i wgląd w zasoby dzięki łatwemu w użyciu rozwiązaniu do monitorowania.
For Remote and Stationary Tanks

For Mobile and Remote Stationary Tanks

Whether your assets are mobile or remote stationary, our Remote Tank Monitoring System will help you monitor and manage them easily.

Increasing Ease-of-Use

 Increasing Ease-of-Use

The system has been developed together with customers to offer an intuitive and easy user experience, from the installation to the configuration and software navigation.

Ensuring flexibility

Ensuring flexibility

Our solution fits any company size, regardless of the number of assets and locations. The digital twin set up enables seamless and smooth operations; Moving, replacing, recharging or reassigning your sensor only requires a few clicks!

Granting secure operations

Granting secure operations

At Emerson we are committed to continuously evolving our software to offer you the latest knowledge and technology, safely and securely. This is why our Tank Monitoring system conforms to applicable communication security standards. 

Enabling Everything in one place

Enabling "Everything in one place"

Forget the hassle of  checking different platforms and databases to monitor your assets. With our solution, you can manage all your stock from one place, regardless of its location. Our system also enables simple integration of data into your own infrastructure or ERP system.

Enhancing sustainability

Enhancing sustainability

Enhance your operations sustainability by optimizing routes, reducing container fleet, and improving warehouse utilization with our system. In addition, the Rosemount 408 sensor features rechargeable batteries!

Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.