Level Measurement for Marine LNG Fuel C Tank Single Shell

Level monitoring using modern radar technology increases safety and efficiency on marine LNG fuel single shell C tank
Level Measurement for Marine LNG Fuel C Tank Single Shell

Reduce Level Measurement Complexities On Marine LNG fuel Tanks

The use of LNG in the marine industry has been around for quite a few years and is known to be a popular and cleaner alternative to traditional marine fuel. However, it is quite complex to find a solution that suits the specific tank requirements on various LNG fuel tanks. One of the challenges in using LNG as fuel is storage. Type C tanks, which are designed to withstand cryogenic temperatures, are often considered a feasible option for LNG storage on marine vessels. Type C tanks, commonly 300-1000 m³, -162°C, below 10 bar, and less than 20 m in height are feasible to be used for LNG. Radar technology is ideal for this application since it has a vertical cold box with process connections on top of the tank. Solutions used for this application must be IGF code compliant and approved by marine class societies.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Reduce Level Measurement Complexities On Marine LNG fuel Tanks
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.