A variety of combustible gases and other safety hazards exist within power plants. Hydrogen gas is used by generators as a coolant to help keep the turbines from overheating. If hydrogen leaks from the coolers, dryers or filters, it creates a risk of fire or explosion. If hydrogen isn't used as a coolant, machinery can overheat and cause extensive damage. Hydrogen is also used as a coolant in lead acid battery rooms and can create a combustible hazard if it accumulates. In coal-powered power plants, monitoring is needed as coal dust is highly combustible and may accumulate in coal conveyers. In addition to monitoring for combustible gas leaks, it's critical to have accurate and reliable flame detection products to keep workers and facilities safe. Rosemount™ 975 Flame Detectors provide fast, reliable flame detection even over long distances and in challenging conditions.