Ball mills are essential in the mining industry, serving as the key apparatus for grinding ore and other materials to obtain fine particles. Monitoring and controlling the performance of ball mills is paramount to ensure optimal grinding efficiency, desired product quality and optimal electrical power usage. This is where Emerson's Measurement Instrumentation comes into play. By accurately measuring variables such as mill power draws, mill throughput, mill lubrication quality and quantity, among other variables, Emerson's Measurement Instrumentation provides real-time data that allows operators to control and optimize ball mill operations and planned maintenance. With its advanced technology, product reliability and support services, Emerson's Measurement Instrumentation provides a comprehensive solution for maximizing ball mill productivity, improving process efficiency, and ultimately achieving remarkable grinding results in mining operations.
Rosemount 8705 Flanged Magnetic Flow Meter Sensors provide long-lasting, reliable performance in even the most challenging applications. An all-welded construction provides a hermetic seal that protects against moisture and other contaminants. The sealed housing ensures maximum sensor reliability by protecting all internal components and wiring from even the most aggressive environments. A removable and replaceable terminal block enables easy repair in the field without the need to replace the entire meter.
The Rosemount 1208 Series provides accurate and reliable level measurement and open channel flow calculations. The radar level transmitter has been designed to solve challenges in water and wastewater-, utilities- and basic chemical applications. The Rosemount 1208 uses continuous non-contacting radar technology in a compact PVDF housing with drinking water and food grade approvals. Its encapsulated design withstands outdoor conditions, is fully submersible and is suitable for hazardous location installations. The Rosemount 1208 Series communicates via Bluetooth® wireless technology, 4-20 mA HART™ or IO-link and has a broad range of mounting accessories, making it easily integrate into both new as well as existing systems.
The Rosemount 648 Wireless Temperature Transmitter offers best-in-class wireless accuracy and stability for process monitoring. This durable transmitter is designed with a dual-compartment housing for field reliability. When combined with Rosemount X-well™ Technology and the Rosemount 0085 Pipe Clamp sensor, this transmitter can provide accurate measurement of process temperature via an in-transmitter thermal conductivity algorithm, eliminating the need for a thermowell or process penetration.