The Rosemount CT4215 laser-based food and beverage leak detection system improves quality and ensures seal integrity for every package. High resolution image
Emerson’s Rosemount CT4215 uses laser technology to detect leaks, reject defective packages with no production slowdown
SHAKOPEE, MINN. (August 23, 2018) – In response to industry demand for increased quality in food and beverages at every level, Emerson has introduced the Food and Beverage Leak Detection system. The Rosemount CT4215 is the first quantum cascade laser/tunable diode laser (QCL/TDL) continuous, inline detection system designed to help assure quality and safety, maximize production volume and decrease product waste for food and beverage products. The Rosemount CT4215 tests the seal and integrity of every bottle or package on a production line, detecting leaks at a sensitivity as low as 0.3 mm and automatically rejecting any defective bottle or package without slowing down production. This is in contrast to the traditional practice of testing occasional grab samples, which can leave a manufacturer vulnerable to low quality, unsafe food or beverages, reduced profitability and damaged reputation.
“In an industry being driven by an increasing consumer awareness of freshness and safety, manufacturers need solutions that allow them to assure these qualities while maintaining, or even increasing, efficiency,” said Peter Watmough, global leak detection product manager, Emerson Automation Solutions. “The Rosemount CT4215 provides packagers with an easy-to-install, easy-to-use assurance of freshness and safety. For the first time, food and beverage packagers can measure every package and bottle for leaks without having to compromise their production speed.”
The Rosemount CT4215 installs directly on the food or beverage production line in a compact, self-contained unit. A wide variety of customizable sampling heads are available for any package type including trays, pouches, bags, bottles and boxes. The patented QCL laser technology measures CO2 and other gases used in food and beverage packaging. A high-flow vacuum pump draws air from around the package or bottle and delivers this air to the measurement cell. If gas from a leaking product passes through the measurement cell, it will absorb some of the laser light. Less laser light reaching the detector means there is a leak. Any leak detected will trigger rejection of the package or bottle. The system requires few consumables, is low-cost to operate, and needs only regularly scheduled maintenance. It is easily installed on both new and existing production lines.
For the first time, food and beverage packagers can assure that every package leaving their facility is of the highest quality and can eliminate the returns and penalties associated with defects, while enabling any production issues to be identified and resolved within minutes.
According to Watmough, “The Rosemount CT4215 brings any food or beverage packaging facility up to current consumer and supermarket demands quickly.”
More information on the Rosemount CT4215 can be found at .