IOps Workspace Solution

iOps Workspace Solution

Create an integrated operations environment that improves operator effectiveness and enables better decision making.

Maximize Operations Performance with the iOps Workspace Solution

Operators are being asked to handle an increased number of control and safety systems, process and enterprise applications, remote operations, training simulations and security—all from a control room cluttered with multiple workstations, monitors, keyboards and mice. The mental and ergonomic strain is draining efficiency in the control room and adding safety risk.

The iOps Workspace Solution delivers a simpler operator environment that integrates multiple inputs from across the process and enterprise into a single visualization area—a workspace with one keyboard and one mouse, and a flexible user interface that can be tailored to the operator’s preference.

Meer lezen...
Klik om verder te gaan met lezen Maximize Operations Performance with the iOps Workspace Solution
Maximize Operations Performance with the iOps Workspace Solution

Sample Configurations

Basic

The Basic configuration includes

  • A height-adjustable, electric sit-stand operator console with four 24-inch HD monitors and a spacious, high-pressure laminate 24/7 desk work area
  • State-of-the-art visualization software with enterprise class server, small thin client appliances, signal encoders, network routing switch and rack mount kits.
  • Project execution, software configuration, installation and setup services, and software care agreement.

Advanced

The Advanced configuration includes

  • A height-adjustable, electric sit-stand operator console with one 58-inch UHD monitor and two 27-inch HD monitors, and a spacious, high-pressure laminate 24/7 desk work area
  • State-of-the-art visualization software with enterprise class server, small and large thin client appliances, signal encoders, network routing switch and rack mount kits.
  • Project execution, software configuration, installation and setup services, and software care agreement.

Theater

The Theater configuration includes

  • A height-and-depth adjustable, electric sit-stand operator console with one 58-inch UHD monitor and four 24-inch HD monitors, and a spacious, high-pressure laminate 24/7 desk work area
  • State-of-the-art visualization software with enterprise class server, small and large thin client appliances, signal encoders, network routing switch and rack mount kits.
  • Project execution, software configuration, installation and setup services, and software care agreement.
Voor gebruik van deze website moet JavaScript worden ingeschakeld.