ultrasonic-seam-welder-solar-panel-branson

Metal Seam Welders

Branson metal seam welding systems can be optimized for complex applications including solar panels, HVAC and more.

Clean, Consistent Metallurgic Bonds

Branson’s metal seam welders provide a continuous-feed welding process with no limits to material length or width. Systems are electronically adjustable to enable welding of a range of materials and thicknesses at different operating speeds. Ultraseam welding is easily automated to maximize cost and production efficiencies.

Meer lezen...
Klik om verder te gaan met lezen Clean, Consistent Metallurgic Bonds

Metal Seam Welders

MWX-100

Our extremely versatile Ultraweld MWX-100 delivers high-precision continuous seam welds when running at 30 or 40 kHz. The system’s space-saving design features an adaptable frame that mounts easily and can be configured quickly for a wide range of applications. Conveniently located flow controls allow for fast, easy adjustments. A polar mounted ultrasonic stack facilitates setup and efficient energy transmission, while titanium or steel horns minimize tooling costs.

custom-tooling-metal-welding-branson

Custom Tooling You Can Count On

We don’t just make tooling; we know how to optimize it for fast, efficient performance. Let our custom tooling experts help you configure and maximize your systems.

Learn More
Voor gebruik van deze website moet JavaScript worden ingeschakeld.