Level Measurement Optimizes Beet Handling and Sugar Crystallization Processes
Level Measurement Optimizes Beet Handling and Sugar Crystallization Processes
Minimize operator interaction and increase safety in beet handling.
Reliable level detection in beet handling and sugar crystallization
In the beet handling stage, the main goal is to minimize operator interaction and increase safety. Using level measurement technologies in the flume can help ensure the water level remains consistent while avoiding overfills.
The Rosemount 1408A Level Transmitter provides robust continuous level measurement. The radar enables excellent surface tracking, accurate level measurement and open channel flow calculations. With a compact design and open air approvals, it is a perfect fit for applications in the water and wastewater industry as well as utilities in other industries. Ensure compliance with regulations, maximize your production capability and prevent overfills and dry runs.
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3
rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs no calibration and is virtually unaffected by process conditions. Adjustable switching delay prevents false switching in turbulent applications. Understand what is going on with your process- the visible heartbeat LED provides device status and health, and magnetic test point provides an easy-to-use functional test.
Available with 4 superior corrosion resistant options
Magnetic test point makes testing of the Rosemount 2120 easy
Can be operated using the sun or battery as a power source with the 12Vdc option
Communication Protocol
Direct Load, PLC/PNP, Relay, 8/16 mA, NAMUR
Process Media Density
Minimum 37.5 lb/ft3 (600 kg/m3)
Viscosity
0.2 to 10000 cP (centiPoise)
Voor gebruik van deze website moet JavaScript worden ingeschakeld.
Selecteer een land/regio en taal
Selecteer een land/regio
Selecteer een taal
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.