In cereal production, after grains are cooked, they are allowed to cool for several hours, stabilizing the moisture content of each grain. The humid condition of the cooked grains, together with the time the grain remains stored inside the temper silo, promotes the formation of build-up on the silo walls. The additional dust generated during the process further complicates accurate measurement of the inventory.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.