Level Measurement for Material Storage in Edible Oil Production
Level Measurement for Material Storage in Edible Oil Production
Ensure adequate levels of inventory in silos to reduce production downtime.
Accurate and reliable level measurement for edible oil production
Raw materials for edible oil production, such as beans and seeds, are stored in large silos before they are processed. Precise level measurement is crucial to ensure adequate feedstock for production.
The Rosemount™ 5408 Non-Contacting Radar Level Transmitter uses enhanced technology and Human Centered Design to deliver accurate, reliable measurements on both liquid and solid materials. Using two-wire FMCW and Smart Echo Supervision technologies, the Rosemount 5408 deploys a continuous echo to maximize radar signal strength and produce a more robust and reliable measurement. Delivering ease-of-use at every touch point, the Rosemount 5408 uses an intuitive software interface to guide the operator through installation, commissioning, proof-testing and maintenance. Powerful onboard diagnostics suite proactively monitors transmitter health and alerts if there is an issue. Safety certified to IEC 61508 for SIL 2 applications, the Rosemount 5408:SIS reduces cost of risk, increases efficiency and protects people and the environment.
492 ft (150m), 130 ft (40 m) for Rosemount 5408:SIS in Safety mode
Operating Pressure
-15 to 1450 psi (-1 to 100 bar)
Voor gebruik van deze website moet JavaScript worden ingeschakeld.
Selecteer een land/regio en taal
Selecteer een land/regio
Selecteer een taal
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.