Level Measurement for Fermentation in Distilleries
Level Measurement for Fermentation in Distilleries
Accurately measure levels during the spirits fermentation process despite surface foam or hops.
Prevent Overfills and Dry Pumps While Fermenting Spirits
During the fermentation process, yeast is added to convert the sugar to alcohol and carbon dioxide. To monitor this process, level or pressure measurement is necessary to avoid overfilling and dry pumps.
The Rosemount™ 5408 Non-Contacting Radar Level Transmitter uses enhanced technology and Human Centered Design to deliver accurate, reliable measurements on both liquid and solid materials. Using two-wire FMCW and Smart Echo Supervision technologies, the Rosemount 5408 deploys a continuous echo to maximize radar signal strength and produce a more robust and reliable measurement. Delivering ease-of-use at every touch point, the Rosemount 5408 uses an intuitive software interface to guide the operator through installation, commissioning, proof-testing and maintenance. Powerful onboard diagnostics suite proactively monitors transmitter health and alerts if there is an issue. Safety certified to IEC 61508 for SIL 2 applications, the Rosemount 5408:SIS reduces cost of risk, increases efficiency and protects people and the environment.
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3
rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs no calibration and is virtually unaffected by process conditions. Adjustable switching delay prevents false switching in turbulent applications. Understand what is going on with your process- the visible heartbeat LED provides device status and health, and magnetic test point provides an easy-to-use functional test.
Magnetic test point makes testing of the Rosemount 2120 easy
Can be operated using the sun or battery as a power source with the 12Vdc option
Fast drip fork design gives a quicker response time, especially with viscous liquids
Communication Protocol
Direct Load, PLC/PNP, Relay, 8/16 mA, NAMUR
Process Media Density
Minimum 37.5 lb/ft3 (600 kg/m3)
Viscosity
0.2 to 10000 cP (centiPoise)
Voor gebruik van deze website moet JavaScript worden ingeschakeld.
Selecteer een land/regio en taal
Selecteer een land/regio
Selecteer een taal
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.