Level Measurement for Bentonite Clay Storage
Accurately measure inventory levels of bentonite clay in storage silos to ensure continuous production
Bentonite clay is stored in silos before processing. Bentonite generates a great deal of dust during the filling process and tends to stick to the walls of the silo, creating irregular build-up and rat holing. Because bentonite is an essential raw material for the production process, it is important to quantify the amount of inventory available in the silo to ensure continuous production.