Staying in control of tank inventory at a palm oil refinery can be difficult. Heavy vapor, foam, bubbles, solidification and heating coils are common conditions that make level measurement inside palm oil storage tanks challenging.
A tank monitoring system is complete solution that provides control of tank operations and product inventory. With flexibility to connect a range of different measurement instruments the system can be tailored to each tank – regardless of tank size, shape, or measurement conditions. A cost-effective infrastructure solution with a single cable digital bus saves wiring for a low installation cost. State-of-the-art radar level measurement technology makes the system highly accurate and reliable, and easy-to-use software improves inventory management in the control room and can even share data to other sites such as corporate HQ.