Hydrogen Measurement in Natural Gas Pipelines

Blending of hydrogen at levels up to 30% while maintaining measurement accuracy with Rosemount Ultrasonic
shutterstock_2170683363-large

Opportunities to safely and effectively achieve lower emissions

The use of hydrogen in natural gas is seen as a cleaner source of energy and thereby increasing in popularity and demand. Hydrogen blended into natural gas pipelines allows for lower emissions than gas alone while still providing power and heat. This practice is being rapidly adopted in Europe, with some pipelines targeting 100% hydrogen. In North America, customers are still adapting and testing a maximum of 30% in the natural gas stream. The Rosemount™ SeniorSonic 3414 Four-Path Gas Ultrasonic Flow Meter ensures that customers can blend hydrogen into their current pipeline at levels of up to 30% and maintain the accuracy and reliability for which Rosemount is known.

Meer lezen...
Klik om verder te gaan met lezen Opportunities to safely and effectively achieve lower emissions
Voor gebruik van deze website moet JavaScript worden ingeschakeld.