Flame Detection in Wastewater Treatments Plants

Help prevent devastating consequences with Rosemount™ Flame Detectors
Flame Detection in Wastewater Treatments Plants

Fast & Accurate Flame Detection

Wastewater treatment plants use and produce highly toxic and combustible gases like hydrogen sulfide gas, methane gas, ammonia, ozone and chlorine, throughout the treatment process. In the event a combustible gas like methane or ammonia ignites, it's critical to have flame detectors in place to immediately detect flames before they cause more damage. Rosemount™ 975 Flame Detectors can quickly detect fires at long distances with a high immunity to false alarms.

Meer lezen...
Klik om verder te gaan met lezen Fast & Accurate Flame Detection
Voor gebruik van deze website moet JavaScript worden ingeschakeld.