The de-ethanizer overhead can be affected by H2S remaining in the process resulting from an upset in the amine column that can cause localized corrosion attacks on the overhead condenser, as well as reflux lines. High quality corrosion data delivered from wireless corrosion monitoring systems can be used to better plan when maintenance should be carried out for minimal disruption to the ongoing operation of the facility.