Electric Linear Actuators in a blow moulding application

Electric Linear Actuators

Electric actuators and cylinders for fast and powerful linear movements with high precision and efficiency

Electric Linear Actuators Enhance Load Capacity and Accuracy

Electric linear actuators offer outstanding precision and repeatability, making them the ideal solution to perform fast and powerful linear movements with flexible positioning. They enable manufacturers to improve sustainability and Total Cost of Ownership (TCO).


Electric actuators or electric cylinders, such as the AVENTICS Series SPRA electric rod-style linear actuators, are flexible and versatile by design. They are easy to size and customize via inter-connected online tools and configurators.

Meer lezen...
Klik om verder te gaan met lezen Electric Linear Actuators Enhance Load Capacity and Accuracy

Versatile Screw Technology

While only one electric actuator screw type is typically available in the market, the AVENTICS Series SPRA electric actuators offer three screw technologies. These include lead screws, (precision rolled) ball screws and roller screws.

This versatile range of rod-style cylinders lets users in the automotive, food and beverage, packaging and life sciences industries configure electric actuators to meet exacting application requirements, rather than settle for standard approximation.

Lead screws for electric actuators are screws with a high static force that can withstand excessive vibration. They operate quietly, and are cost-effective, making them ideally suited for self-locking applications.

The precision rolled ball screws for electric actuators are a high-performance solution which provide exceptional durability and accuracy for applications that need optimal quality or throughput. They are suitable for operations that require high loads, precision and durability.

Electric actuators with roller screws are the perfect fit for very high-precision applications, heavy loads, high speed and harsh environments.

Voor gebruik van deze website moet JavaScript worden ingeschakeld.