Pro.Energy display

Pro.Energy©: A Software Solution for Efficiency and Sustainability

Energy management systems are critical for companies trying to reduce consumption, increase efficiency and implement sustainable practices. Pro.Energy© is an open software solution with complete connectivity, intuitive interfaces, simplified monitoring and robust data acquisition and analysis capabilities that helps you set and achieve realistic consumption goals.

Meer lezen...
Klik om verder te gaan met lezen Pro.Energy©: A Software Solution for Efficiency and Sustainability

Pro.Energy© Advantages

An open, intuitive, and cost-effective method for energy usage control.

Money Icon

Simple, fast and cost-effective

Creates and configures energy monitoring projects in a few simple steps.

Connectivity icon

Connectivity and Data Acquisition

Simplified linkage to any measuring device or network analyzer in your facility.

Stack icon

Openness and Integration

NExT functionality enables supervision, alarms, notifications and control logic.

Movicon Pro.Energy - Software Technology for Energy Efficiency

Movicon Pro.Energy - Software Technology for Energy Efficiency

Functionality

Energy Performance Indicators

Pro.Energy© includes integrated analysis tools that leverage all-inclusive and ready-to-use reports, charts and tables. Its Energy Performance Indicators (EnPIs) are essential to effective consumption analysis, and support efficient energy use by reducing or removing waste detected through analysis.

Pro.Energy© collects all energy vector data and stores them on databases. The generated data reporting tools can be easily and reliably customized as needed. In addition to real energy measurements, the system also records virtual measurements defined by the user’s specifications. This allows you to run comparisons between real behavior and virtue measurements or use the virtual measurements to manage and distribute energy logic groups, for example by summing up specific meters. Energy managers and operators can obtain sophisticated and powerful analytical reports based on information that enables the rapid detection and remediation of waste conditions.

Energy Certifications

Pro.Energy© is a complete, flexible, and comprehensible solution for energy consumption certification. Sustainability goals and the increasing cost of energy have made this objective essential for all companies, no matter how much energy they consume.

By becoming energy efficient, you accomplish more than cost savings. By making efficiency a core company objective, you can enhance your business’s reputation as a supporter of eco-sustainability. Companies that carefully monitor their energy consumption can also become eligibile for favorable government incentives.

Pro.Energy© helps make energy efficiency a highly cost-effective investment in your future. This solution can help you stay ahead of new regulations that will penalize inefficient energy users, and lock in reduction mechanisms without expensive, mandated upgrades.

Pro.Energy© adoption is simple and intuitive

Pro.Energy© makes plants run more efficiently by detecting the Key Indicators (EnPIs) that help you reduce consumption and increase profits.

Pro.Energy display
Computer icon

Dashboards

The Pro. Energy© module displays collected real-time data on dashboards. Advanced graphics present clean, intuitive display indicators and operating status imagery. The graphical interface is Web-based, allowing operators to easily control production processes at any time from any location. The dashboard interface design is based on modern ergonomics. It can also be customized as needed by integrating the most advanced management and command functions.

Metrics Icon

Meters and Measures

Pro.Energy© allows you to create measurement graphics customized to different meters, and provides reports and charts based on the logic grouping desired. Virtue measurements can also be freely defined by the user with calculations or mathematical formula combinations. These theoretical or virtual energy consumption values are essential toanalytical comparisons that depend on real-time measurements.

The Movicon Pro.Energy licensing policy

Movicon Pro.Energy is an optional software module supported by Movicon.NExT. It comes with a simple, flexible, and cost-effective licensing policy you can adapt to fit your specific requirements and performance goals.


Pro.Energy requires a Movicon.NExT SCADA PRO license that covers each of the energy counters you purchase (ranging from 5 to 5,000). This optional cost model includes a Wizard an SQL Server calculation database. Most licenses include use of SQL Server Express, which is included free of charge. Customized options are also available.


The NExT.4.0 Pro.Energy Licensing Scheme:

Pro.Energy scheme licensing


Wizard
Types of Runtime Licenses
Download the license table Movicon Pro.Energy
Meer lezen...
Klik om verder te gaan met lezen The Movicon Pro.Energy licensing policy
Voor gebruik van deze website moet JavaScript worden ingeschakeld.