Today’s mining operations must keep crucial milling assets online and running optimally, but variations in ore particle size, feed rate and moisture content, can lead to plugging, high vibration and machine bearing wear, and ultimately unscheduled stoppages and labor-intensive restarts. Emerson can help you achieve higher mill availability with advanced asset management and monitoring solutions to detect issues early and achieve a more consistent grind while reducing energy consumption.
Vous recueillez des données à partir de plusieurs machines, mais avoir un seul endroit où les données sont rassemblées et identifier rapidement les fauteurs de troubles seraient plus efficace. Le processus est simplifié dans AMS Machine Works car la création d’une base de données et la configuration des périphériques permettent à l’utilisateur de démarrer rapidement et de commencer à identifier les problèmes. AMS Machine Works combine les techniques de maintenance prédictive et les outils d’analyse complets pour fournir une évaluation facile et précise de l’état des machines dans l’usine.
La nouvelle version v1.7 du logiciel AMS Machine Works est disponible maintenant. Voir Fonctionnalités ci-dessous pour plus d’informations sur les nouveautés.
Processeur à 8 cœurs, 3,2 GHz, Intel Xeon évolutif (Gold) ou plus rapide (recommandé)
Processeur à 4 cœurs, 2,4 GHz, Intel Xeon-Intel Xeon évolutif (Gold) ou plus rapide (minimum)
A 16-page ebook, Extract More from Your Operations, features the article, Improved Asset Management Increases Reliability. The article shares how data from asset monitoring systems can be analyzed to create insights for predictive maintenance, and certain assets can be upgraded to dramatically lower total cost of ownership.
En savoir plusIt is easier than ever to store massive amounts of data. The cost of wireless sensing technologies has dropped dramatically, making it much easier to instrument every asset in the plant and ensure that no performance aberration goes unnoticed. However, bringing in all this data carries with it the risk of information floods. If data …
En savoir plusA rapid decrease in the cost of sensing equipment has driven many reliability teams to implement even more automated condition monitoring across their facilities. A wide variety of new technologies are both easy to implement and full of robust features to increase visibility of asset health. There are many ways to plan and implement a …
En savoir plus