Facility Controls and Electronics
Complete range of facility and system controls and electronics to help lower energy and maintenance needs
A sensor is a device that detects and responds to some type of input from the physical environment. Sensors can be used alone or to augment Facility Management Systems. They provide output regarding temperature, humidity, light, and many other factors. This output can be read at the local sensor or consolidated by the Facility Management System to help identify opportunities for operational improvement.