In mining operations, the primary crusher is crucial for processing a number of hard rock ore types. However, optimizing its performance can be challenging. Measurement instrumentation provides real-time insights and data analytics, empowering operators to make informed decisions. Measurement instrumentation also provides opportunities for automation. Monitoring parameters like motor power draw and feed rate enables operators to make necessary adjustments, enhancing crusher performance and optimizing planned downtime. Measurement instrumentation also improves safety by detecting potential risks, and improves environmental compliance by tracking dust suppression water usage. Furthermore, it promotes environmental sustainability by analyzing data to minimize inefficiencies. Partner with Emerson for cutting-edge measurement solutions that unlock optimal performance in mining operations. Elevate your operations to new heights of efficiency, accuracy, and productivity.
With the Rosemount 2088 Gage and Absolute Pressure Transmitter, you can keep on schedule with a quick and easy-to-install solution. This transmitter features a Local Operator Interface (LOI) that has easy-to-use menus and built-in configuration buttons, so you can commission the device on the spot without complicated tools. This pressure transmitter is also available with manifolds and remote seals.
Rosemount 8705 Flanged Magnetic Flow Meter Sensors provide long-lasting, reliable performance in even the most challenging applications. An all-welded construction provides a hermetic seal that protects against moisture and other contaminants. The sealed housing ensures maximum sensor reliability by protecting all internal components and wiring from even the most aggressive environments. A removable and replaceable terminal block enables easy repair in the field without the need to replace the entire meter.
The Rosemount 648 Wireless Temperature Transmitter offers best-in-class wireless accuracy and stability for process monitoring. This durable transmitter is designed with a dual-compartment housing for field reliability. When combined with Rosemount X-well™ Technology and the Rosemount 0085 Pipe Clamp sensor, this transmitter can provide accurate measurement of process temperature via an in-transmitter thermal conductivity algorithm, eliminating the need for a thermowell or process penetration.