No image available
No image available
Your request is being processed.
Rosemount-648 Wireless Temperature Transmitter

Rosemount™ 648 Wireless Temperature Transmitter

Product Description

The Rosemount 648 Wireless Temperature Transmitter offers best-in-class wireless accuracy and stability for process monitoring. This durable transmitter is designed with a dual-compartment housing for field reliability. When combined with Rosemount X-well™ Technology and the Rosemount 0085 Pipe Clamp sensor, this transmitter can provide accurate measurement of process temperature via an in-transmitter thermal conductivity algorithm, eliminating the need for a thermowell or process penetration.

Products

Search
1-8 of 8 results for Products
214C Thermocouple Temperature Sensor
648 Wireless Temperature Transmitter
214C RTD Temperature Sensor
648 Wireless Temperature Transmitter
114C Thermowell
0085 Temperature Sensor
648 Wireless Temperature Transmitter
214C Thermocouple Temperature Sensor
648 Wireless Temperature Transmitter
114C Thermowell
214C RTD Temperature Sensor
648 Wireless Temperature Transmitter
0085 Temperature Sensor
648 Wireless Temperature Transmitter
214C Thermocouple Temperature Sensor
648 Wireless Temperature Transmitter
114P Protection Tube
214C RTD Temperature Sensor
648 Wireless Temperature Transmitter
114P Protection Tube

Specifications

Input
Single sensor capability with universal sensor inputs (RTD, T/C, mV, ohms)
Output Signal
WirelessHART® protocol
Housing
Dual-compartment field mount
Display/Interface
Large LCD display with percent range graph
Diagnostics
Basic diagnostics including open/short sensor diagnostics
Calibration Options
Transmitter-sensor matching (Callendar-Van Dusen constants)
Certifications/Approvals
Hazardous location, marine type, see full specs for complete list of certifications
Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Antenna Type
External (standard and extended range)

Features

  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
  • Best-in-class wireless accuracy and stability for process automation
  • Durable dual-compartment housing offers added field reliability
  • Rosemount X-well Technology measures temperature without a process penetration for reduced design, installation and maintenance costs
  • Transmitter-sensor matching produces better accuracy, matching exact sensor characteristics with the transmitter
  • LCD display offers access to measurement and diagnostic information in the field, enhancing process visibility
  • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
  • Easy installation enables quick instrumentation of measurement points without the cost of wiring

Documents & Drawings

Parts & Accessories

Search
1-2 of 2 results for Parts & Accessories
:
$415.23
$513.06