Flare (knockout) drums are a primary component of the safety recovery system. During the pressure-relief process, the drum will rapidly go from empty to full, and the level measurement must be rapid as well as robust and dependable. This application is safety critical and thus requires level measurement devices with the highest possible safety integrity level.
The Rosemount 5408 level Transmitter and Rosemount 2140 Level Detector are both safety certified by a third party to SIL2 (IEC61508) With class-leading low dangerous undetected failure rates they provide highly reliable level measurement and overfill prevention, reducing risk in safety instrumented systems.