Rosemount-5408 Non Contacting Radar Transmitter

Rosemount™ 5408 Level Transmitter - Non-Contacting Radar

Product Description

The Rosemount™ 5408 Non-Contacting Radar Level Transmitter uses enhanced technology and Human Centered Design to deliver accurate, reliable measurements on both liquid and solid materials. Using two-wire FMCW and Smart Echo Supervision technologies, the Rosemount 5408 deploys a continuous echo to maximize radar signal strength and produce a more robust and reliable measurement. Delivering ease-of-use at every touch point, the Rosemount 5408 uses an intuitive software interface to guide the operator through installation, commissioning, proof-testing and maintenance. Powerful onboard diagnostics suite proactively monitors transmitter health and alerts if there is an issue. Safety certified to IEC 61508 for SIL 2 applications, the Rosemount 5408:SIS reduces cost of risk, increases efficiency and protects people and the environment.

Specifications

Accuracy
Standard: ± 0.08 in. (± 2 mm)
Ultra accuracy: ± 0.04in. (± 1mm)
Measurement Range
492 ft (150m), 130 ft (40 m) for Rosemount 5408:SIS in Safety mode
Operating Pressure
-15 to 1450 psi (-1 to 100 bar)
Operating Temperature
-76 to +482 °F (-60 to +250 °C)
Power Supply
4-20mA/HART: 12-42.4 VDC (12-30 VDC in Intrinsically Safe installations)
Foundation™ Fieldbus: 9-32 VDC (9-30 VDC in Intrinsically Safe installations and 9-17.5 VDC for FISCO)
Communication Protocol
4-20mA HART® (2-wire loop-powered), Foundation™ Fieldbus
Certifications/Approvals
ATEX, IECEx, USA, Canadian, 3-A, CRN, see full specs for complete list of certifications
Safety
IEC 61508 certified to SIL 2
TÜV tested and WHG approved for overfill prevention
Antenna type
Cone antenna, Process seal antenna, Parabolic antenna
Diagnostics
Enhanced diagnostics enabling proactive maintenance: Signal Quality Metrics, Smart Meter Verification
Warranty
Up to 10-year limited warranty

Features

  • With Smart Echo Supervision™ technology, Rosemount Non-Contacting Radars automatically track all echoes, including those from obstructions in the vessel, and distinguish them from the real product surface echo. This ensures the true product level is reliably and accurately reported.
  • Low 12V dc lift-off voltage
  • Immune to intermittent power loss
  • Unique PTFE seal design eliminates the need for o-rings
  • Model tailored to SIS requirements, certified to IEC 61508 SIL 2
  • Solid measurement with unique solids algorithm
  • Signal Quality Metrics: Proactively alerts the operator ahead of potential issues such as antenna coating / build-up, enabled preventative maintenance to be scheduled
  • Smart Meter Verification: Built-in automatic diagnostic tool ensures transmitter health and integrity without interrupting the process. Provides a simple pass/fail report helping identify and resolve potential issues. May be run on a user-configurable schedule or on demand.
  • Smart Proof Test Package: Quick and easy periodic proof-testing with built-in wizards, offering step-by-step guidance, dynamic visualizations, and ability to save or print detailed reports
  • Process seal antenna for applications with heavy condensation and aggressive medias. Also available with Tri Clamp connection.
  • 3-A certified for hygienic applications

Documents & Drawings

Parts & Accessories

Search
1-10 of 21 results for Parts & Accessories
:
$252.82
$1,472.99
$317.52
$559.96
$334.30
$321.92
$330.30
$1,020.47
$937.39
$854.32