Storage of liquefied gases in pressurized vessels such as bullet tanks or spheres places high demands on reliable equipment and efficient operations. Tanks in service are expected to run for years between maintenance stops. Radar technology provides a robust and virtually maintenance-free level solution, complete with remote proof-testing capabilities and voted overfill prevention. A fully certified system solution includes independent measurements and enables meeting safety and custody transfer requirements.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.