No image available
No image available
Your request is being processed.
Rosemount-644 Temperature Transmitter

Rosemount™ 644 Temperature Transmitter

Product Description

Engineered for versatility, the Rosemount 644 Temperature Transmitter is available with HART™, FOUNDATION™ Fieldbus or PROFIBUS™ protocols in head, field or rail mount styles and a variety of enclosure options. By adding a Local Operator Interface (LOI), you can update your transmitter configuration in the field without tools. For diverse application requirements, this transmitter includes diagnostic capabilities, such as Hot Backup™ capability, sensor drift alert and thermocouple degradation.

Products

Search
1-7 of 7 results for Products
214C RTD Temperature Sensor
644 Temperature Transmitter
114C Thermowell
214C Thermocouple Temperature Sensor
644 Temperature Transmitter
114C Thermowell
214C RTD Temperature Sensor
644 Temperature Transmitter
0085 Temperature Sensor
644 Temperature Transmitter
214C Thermocouple Temperature Sensor
644 Temperature Transmitter
214C RTD Temperature Sensor
644 Temperature Transmitter
114P Protection Tube
214C Thermocouple Temperature Sensor
644 Temperature Transmitter
114P Protection Tube

Specifications

Input
Dual and single sensor capability with universal sensor inputs (RTD, T/C, mV, ohms)
Output Signal
4-20 mA /HART™ protocol, FOUNDATION™ fieldbus protocol, PROFIBUS™ PA protocol
Housing
Field mount, DIN A head mount or rail mount
Display/Interface
LCD Display, LCD Display with Local Operator Interface (LOI), or LED
Diagnostics
Basic diagnostics, Hot Backup™ capability, sensor drift alert, thermocouple degradation, min/max tracking
Calibration Options
Transmitter-sensor matching (Callendar-Van Dusen constants), 5-point calibration
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, hazardous location, marine type, see full specs for complete list of certifications

Features

  • Extremely versatile temperature transmitter available in HART™, FOUNDATION™ Fieldbus or PROFIBUS™ protocols
  • Diverse mounting configurations including head, field or rail mount with many enclosure options
  • LOI option eliminates the need for special configuration tools (i.e. field communicator) for ease-of-use
  • Transmitter-sensor matching with Callendar-Van Dusen constants reduces total measurement error
  • Hot Backup™ capability and sensor drift alert with dual sensors ensure measurement integrity
  • Thermocouple degradation diagnostic monitors thermocouple health to detect degradation before failure
  • Minimum and maximum temperature tracking observes temperature extremes for easy troubleshooting
  • Device dashboards provide easy interface for simplified device configuration and diagnostic troubleshooting

Documents & Drawings

Parts & Accessories

Search
1-10 of 15 results for Parts & Accessories
:
$39.13
$41.74
$197.40
$109.57
$197.40
$234.79
$515.67
$602.20
$197.40
$59.57