Machine Safety
Meet machine safety standards and regulations without compromising productivity
Machine safety is essential to prevent workplace injuries, but meeting required safety standards can be challenging. Emerson machine safety experts help machine builders and manufactures design and operate pneumatic production lines that meet today’s challenges. We understand the importance of complying with changing machine safety standards, including meeting Category 3 and 4 requirements. Our cost-effective solutions keep workers safer, simplify safety systems, improve machine functionality, and maximize productivity.
Calculating the performance level (PL) as part of the risk assessment is key. By working with Emerson, engineers and machine manufacturers have constant access to safety parameter libraries in the SISTEMA database format, including certificates.
We provide the libraries – updated on an ongoing basis – with the reliability data of AVENTICS pneumatic products for integration into the SISTEMA software from Version 2.0 or higher at: Input, Logic or Output.
Frequently Asked Questions about Machine Safety
If a machine’s safety depends on a properly functioning control, this can be termed “functional safety”. The active parts of the control are the main focus, i.e. components that detect a dangerous situation (signal recording, “I” = input), derive suitable reactions (evaluation, “L” = logic), and implement reliable measures (execution, “O” = output). The term “control” thus refers to the entire signal processing system.
Globally, and almost without exception, statutory guidelines for the design and operation of machines mandate a risk assessment to identify potential hazards, minimize risks, and comply with applicable health and safety requirements. The process helps determine the type and quality of preventive measures or safeguards.
Like other technologies, pneumatics also needs to be considered in the process to reduce residual risk to an acceptable level. This depends on the required performance level (PLr), the complete structure and the needed category. According to ISO 13849 you will need:
a single or two channel (redundant) structure
basic and well-tried safety
Low-high MTTFD values (depend on the application) and the B10 value is part of our declaration, with the B10 value and the number of operation, it will be possible to calculate the MTTFD
a diagnostic coverage (DC)
observation CCF